IESNA:LM-63-2002
[TEST]P1201013
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2D-940-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]14615
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1671.2 1645.7 1662.7 1696 1733.3 1770.5 1805.3 1832.5 1857.3 1892.2
1944.1 2027.8 2145.6 2285.2 2501.4 2859.6 3263.4 3742.5 4330.8 4925.4
5557.1 6050.1 6358.6 6582.7 6667.9 6700.5 6815.2 7042.3 7036.9 6405.1
4805.2 2054.9 538 222.5 82.9 23.3 0
1671.2 1655 1672 1705.4 1742.6 1779.8 1813.1 1840.2 1865 1898.4
1948.8 2031.7 2148 2284.4 2492.9 2833.2 3230.1 3695.2 4268 4940.9
5568 6051.7 6354.8 6571 6660.9 6713.7 6839.2 7066.4 7029.9 6349.3
4656.4 1905.3 537.2 217 82.2 22.5 0
1671.2 1652.6 1667.4 1698.4 1734 1768.1 1798.4 1818.5 1837.1 1864.3
1906.9 1976.7 2078.2 2201.5 2385.9 2685.2 3067.3 3520 4020 4588.2
5153.3 5666.4 6026.1 6274.1 6442.4 6607.5 6817.5 7075.7 7194.3 6737.7
5342.4 2713.8 820.1 301.5 146.5 31.8 0
1671.2 1649.5 1663.5 1691.4 1721.6 1751.1 1778.2 1792.2 1801.5 1815.4
1841.8 1888.3 1961.2 2049.5 2173.5 2376.6 2654.9 2982.8 3352.6 3775.8
4244.8 4735.5 5199.8 5599 5943.9 6278 6715.2 7238.4 7654.7 7650.1
6894.3 5103.7 2313.9 900 310.8 107.7 0
1671.2 1649.5 1660.4 1685.2 1711.6 1737.9 1764.3 1779 1786 1792.9
1816.2 1849.5 1906.1 1970.5 2043.3 2151.8 2314.6 2520.8 2780.5 3092.1
3445.6 3813.8 4237 4688.2 5162.6 5670.3 6243.9 6944.7 7822.1 8552.3
8674 7763.2 5279.6 2579.7 910 221.7 0
1671.2 1650.3 1659.6 1682.1 1707.7 1735.6 1760.4 1777.4 1786 1794.5
1820.9 1857.3 1910 1966.6 2019.3 2090.6 2216.2 2378.2 2590.6 2852.6
3148.7 3474.3 3816.1 4220 4666.5 5161 5740.1 6461.7 7460.9 8504.3
9096.5 8503.5 6279.6 3523.9 1453.4 336.4 0
1671.2 1649.5 1657.3 1679 1704.6 1731.7 1756.5 1775.1 1786.7 1800.7
1826.3 1865 1911.5 1953.4 1988.3 2044.9 2142.5 2267.3 2442.5 2661.9
2908.4 3174.3 3468.8 3802.2 4186.6 4609.1 5169.5 5868.7 6811.3 7962.4
8694.2 8022.9 5509.1 2875.8 1051.9 179.8 0
1671.2 1655 1656.5 1674.3 1699.9 1730.2 1758.8 1782.9 1803 1817
1834 1859.6 1889.1 1909.2 1931.7 1968.1 2020.1 2086 2186 2336.3
2504.5 2696.8 2915.4 3163.4 3440.9 3772.7 4167.3 4658.7 5263.3 6043.1
6526.8 5694.3 3677.4 1640.2 419.4 69 0
1671.2 1660.4 1659.6 1672 1696.8 1729.4 1762.7 1793.7 1818.5 1836.4
1852.6 1868.1 1872.8 1871.2 1879 1896 1923.9 1965 2027.8 2119.3
2246.4 2393.7 2573.5 2785.9 3027 3298.3 3594.4 3940.9 4354.1 4710.6
4626.2 3692.9 2110 762 189.9 53.5 0
1671.2 1665.8 1666.6 1675.9 1699.2 1728.6 1767.4 1805.3 1835.6 1859.6
1879.8 1891.4 1891.4 1887.5 1883.6 1882.1 1889.1 1911.5 1955 2024.7
2123.9 2255.7 2410.7 2595.2 2813.1 3059.6 3323.9 3598.3 3826.2 3854.1
3405.3 2251.8 804.6 217.8 106.2 41.9 0
1671.2 1674.3 1678.2 1692.2 1717 1746.4 1787.5 1830.2 1869.7 1906.9
1943.3 1972.8 1993.7 2012.3 2028.6 2048 2076.7 2115.4 2173.5 2267.3
2407.6 2594.5 2829.3 3138.6 3536.3 3955.6 4393.6 4723 4764.9 4134.7
2877.4 1413.1 389.9 129.5 58.1 17.1 0
1671.2 1676.7 1683.6 1699.2 1726.3 1760.4 1804.6 1852.6 1899.1 1947.2
1999.9 2051.1 2102.2 2154.2 2213.1 2289.8 2385.2 2509.2 2670.4 2876.6
3134 3427 3752.5 4141.7 4567.2 4950.2 5178.1 5137.8 4682 3649.5
2223.9 1057.3 357.3 124.8 48.8 10.1 0
1671.2 1680.5 1692.2 1713.1 1744.9 1783.6 1834.8 1892.9 1948.8 2013.9
2088.3 2174.3 2272.8 2387.5 2528.6 2707.6 2923.1 3164.2 3414.6 3668.1
3914.6 4140.9 4350.2 4575.8 4809.1 4962.6 4939.3 4667.2 4069.6 2992.1
1759.6 762 282.9 114.7 46.5 10.9 0
1671.2 1687.5 1710 1743.3 1787.5 1839.5 1906.1 1982.9 2077.4 2196
2351.1 2537.1 2742.5 2978.9 3203 3400.6 3551.8 3658 3723.9 3767.3
3806 3822.3 3780.5 3695.2 3545.6 3251 2759.6 2085.2 1359.6 778.3
420.1 239.5 151.2 96.1 53.5 13.2 0
1671.2 1692.9 1727.8 1773.6 1830.2 1898.4 1985.2 2102.2 2251.1 2438.7
2645.6 2843.3 3016.1 3140.9 3209.2 3226.2 3199.1 3129.3 3010.7 2831.7
2594.5 2299.9 1937.9 1534 1165.8 893 703.1 559.7 446.5 361.2
284.5 221.7 169 112.4 61.2 14 0
1671.2 1699.9 1748.8 1806.9 1874.3 1959.6 2075.1 2230.9 2422.4 2622.4
2794.5 2918.5 2975.1 2965 2897.5 2779.7 2605.3 2362.7 2088.3 1808.4
1570.5 1385.2 1229.4 1069.7 904.6 759.7 640.3 541.8 454.2 377.5
310.1 249.6 190.7 123.3 73.6 22.5 0
1671.2 1707.7 1768.1 1838.7 1923.2 2027 2168.9 2354.2 2553.4 2713.1
2805.3 2823.1 2778.9 2685.2 2547.2 2344.9 2099.1 1845.7 1630.9 1479.8
1385.2 1306.1 1204.6 1086 937.9 823.2 728.7 632.5 548 475.2
406.2 331.8 258.9 185.3 113.9 39.5 0
1671.2 1718.5 1790.6 1871.2 1965 2081.3 2237.9 2434.8 2618.5 2722.4
2734 2669.7 2568.1 2441.8 2275.1 2068.1 1841.8 1643.3 1526.3 1451.9
1348 1245.7 1113.1 996.9 966.6 901.5 813.1 725.5 642.6 560.4
479 404.6 324 245 161.2 58.1 0
1671.2 1725.5 1806.9 1899.1 2005.3 2130.9 2292.9 2475.1 2629.3 2675.9
2620.8 2509.2 2389 2254.2 2092.9 1902.2 1709.2 1584.4 1540.2 1455
1337.2 1177.5 1031 1006.2 965.8 900.7 819.3 734.1 651.1 570.5
490.7 417.8 337.2 262 169.8 71.3 0
1671.2 1732.5 1820.1 1921.6 2037.1 2170.4 2337.1 2520.8 2632.4 2610.7
2497.6 2360.4 2239.4 2122.4 1978.2 1807.7 1655.7 1610 1559.6 1451.1
1283.7 1077.5 1020.1 986.8 960.4 896.1 820.1 740.3 656.6 573.6
496.1 403.1 306.2 227.9 140.3 56.6 0
1671.2 1737.1 1824 1930.1 2050.3 2188.3 2358.8 2541.7 2634.8 2580.5
2441 2300.7 2176.6 2056.5 1925.5 1783.6 1661.2 1631.7 1561.9 1434.8
1231 1061.2 1006.2 965.1 942.6 886 819.3 741.8 662.8 585.2
510.1 410.8 304.6 227.1 113.2 48.1 0
1671.2 1734 1825.5 1930.9 2051.1 2188.3 2357.3 2541 2641 2589
2449.5 2307.7 2183.6 2065 1937.1 1800.7 1679.8 1651.9 1577.5 1447.2
1237.9 1066.6 1008.5 961.2 936.4 882.1 819.3 743.4 665.9 589.9
511.6 404.6 301.5 216.3 111.6 44.2 0
